L10.2.1X3.5E

Package Drawing
l10.2.1x3.5e
Package Family
HODFN
Pin Count
10
Dimension (mm x mm)
3.50x2.10
Typical Weight (g)
0.013
Max. Height (mm)
0.75
LF Material
Copper
Package and Pin Count
ODFN10