L10.2.1X3.5B

Package Drawing
l10.2.1x3.5b
Package Family
HODFN
Pin Count
10
Pin Pitch (mm)
0.5
Dimension (mm x mm)
3.50x2.10
Typical Weight (g)
0.013
Max. Height (mm)
1.38
LF Material
Copper
Package and Pin Count
ODFN10