K8.A

Package Drawing
k8.a
Package Family
CFP
Pin Count
8
Pin Pitch (mm)
1.27
Dimension (mm x mm)
6.48x6.48
Typical Weight (g)
0.31
Max. Height (mm)
2.92
LF Material
Alloy 42
Package and Pin Count
CFP8