K18.D

Package Drawing
k18.d
Package Family
CFP
Pin Count
18
Pin Pitch (mm)
1.02
Dimension (mm x mm)
11.84x9.83
Typical Weight (g)
1.07
Max. Height (mm)
3.1
LF Material
Alloy 42
Package and Pin Count
CFP18