K16.E

Package Drawing
k16.e
Package Family
CFP
Pin Count
16
Pin Pitch (mm)
1.27
Dimension (mm x mm)
10.41x6.86
Typical Weight (g)
0.59
Max. Height (mm)
2.92
LF Material
Alloy 42
Package and Pin Count
CFP16