K14.C

Package Drawing
k14.c
Package Family
CFP
Pin Count
14
Pin Pitch (mm)
1.27
Dimension (mm x mm)
9.73x6.48
Typical Weight (g)
0.6
Max. Height (mm)
2.92
LF Material
Alloy 42
Package and Pin Count
CFP14