F40.6

Package Drawing
f40.6
Package Family
CERDIP
Pin Count
40
Pin Pitch (mm)
2.54
Dimension (mm x mm)
52.07x13.21
Typical Weight (g)
12.74
Max. Height (mm)
5.71
LF Material
Alloy 42
Package and Pin Count
CERDIP40