概览

简介

Topics
[Upgrade to Revision] Solution Toolkit QE for Display[RX,RA]V3.2.0: Development Assistance Tool for Display (PDF | English, 日本語)
- Supports the new device RA8D1 group, 480 MHz Arm® Cortex®-M85 Based Graphics Microcontroller with Helium and TrustZone®.
- Renewal of Main View

This development assistance tool supports the development of embedded systems which use the LCD display functions of display controllers from Renesas. 

 

特性

  • Dedicated View for Easy Settings of LCD Panel Timing
  • Easy Slider-Based Adjustment of Image Quality Settings
  • Check the Settings on the Actual Display
  • Generate a Header File Which Reflects the Settings for Use in Projects
  • Learn More

发布信息

Product NameLatest Ver.ReleasedTarget Device(Note1)DetailsDownload(Note2)Operating Environment
QE for Display[RZ]V3.1.12020/04/07RZ FamilySee Release NoteDownloadOperating Environment
QE for Display[RX,RA]V3.2.02023/12/12RA FamilySee Release NoteDownload
RX Family

Note

  1. For detailed support devices, refer to "Target Devices".
  2. Installing this Product 

目标设备

下载

类型 文档标题 日期
软件和工具 - 软件 登录后下载 ZIP 11.76 MB 日文
软件和工具 - 软件 登录后下载 ZIP 2.71 MB 日文
软件和工具 - 其他 登录后下载 ZIP 3.60 MB 日文
软件和工具 - 其他 登录后下载 ZIP 1.69 MB 日文
4 items

文档

设计和开发

样例程序

相关评估板和套件

开发板与套件

Additional Details

Features

Dedicated View for Easy Settings of LCD Panel Timing

Timing settings which match the refresh rate specification of the display are easy to obtain while checking the results on the actual display. Settings that are not in accord with the requirements of the LCD spec. are marked as being in error, so the user is easily able to identify problems.

(refer to the Note1)

图像
Easy to settings for LCD panel timing

Easy Slider-Based Adjustment of Image Quality Settings

This tool supports various functions for adjusting image quality. You can easily adjust the images while checking the actual display. QE for Display[RZ] supports the adjustment of brightness, contrast, sharpness, gamma correction, and dithering, as well as the rotation and mirroring of images. QE for Display[RX] supports processing to make the settings in a sequence of processing through settings for calibration, brightness, contrast, gamma correction, and then dithering.

(refer to the Note1)

图像
Easy to settings for image quality adjustment

The dedicated GUI makes setting complex gamma correction easy.

图像
Gamma correction

Checking the handy block diagram helps you to move around the settings screen without becoming confused.

(refer to the Note1)

图像
Handy block diagram

Check the Settings on the Actual Display

A single button press writes the current settings to registers, so you can check the results on the actual LCD panel. This tool also has a mode for automatically writing the changes to registers every time a setting is changed.

图像
You can check the settings on the real display

Generate a Header File Which Reflects the Settings for Use in Projects

When you have finished the settings, the settings corresponding to those in the GUI display are created in a header file for direct incorporation in projects. QE for Display can also operate in conjunction with the Supported Sample Programs.

图像
Generates a header file which reflects the settings for a project

Note

  1. The screenshots are from the version for the RZ family.

Support for two types of graphics library and creation of rich GUI windows

The emWin graphics library and AppWizard from SEGGER can be used to create GUIs for the devices of the RX or RA family equipped with a graphics LCD controller (GLCDC). CRI Aeropoint® GUI and Microsoft PowerPoint® can be used to create GUIs for the devices of the RX family equipped with a GLCDC.
Devices of the RX family without a GLCDC can display a GUI on an LCD through a serial connection. To create a GUI in such cases, use the emWin graphics library and AppWizard from SEGGER.

 GLCDCGUI library/middlewareSupported devices
RA FamilylensemWinRA6M3, RA8D1
RX Familylens
(Note2)
emWin
Aeropoint® GUI
RX651 (ROM size: 1.5 MB to 2 MB), RX65N (ROM size: 1.5 MB to 2 MB), RX66N, RX72M (100-pin products not supported), and RX72N

(Note3)
emWinRX110 RX111 RX113 RX130 RX13T RX140 RX210 RX231 RX23E-A RX23W RX24T RX24U RX26T RX64M RX651 RX65N RX660 RX66N RX66T RX671 RX71M RX72M RX72N RX72T

Supported Sample Programs

Product NameSample Program
QE for Display[RZ]RZ/A1LU Software Package
RZ/A2M Software Package
RZ/A1H Group, RZ/A1M Group, RZ/A1LU Group, RZ/A1L Group, RZ/A1LC Group RZ/A1 Framework

Supported Driver and Middleware

The FIT modules listed in the table below are available for use with QE for Display[RX] and drivers can be added and pin functions assigned in cooperation with the Smart Configurator. For details, refer to the help information on QE for Display[RX].

DeviceDriverVersion
RA FamilySEGGER emWin Port
Flexible Software Package(FSP) component for RA Family
Module name: rm_emwin_port
v5.1.0
Graphics LCD Controller
Flexible Software Package(FSP) component for RA Family
Module name: r_glcdc
v5.1.0
RX FamilyRX Family emWin v6.32 Module Using Firmware Integration Technology    
Module name: r_emwin_rx
v1.00
RX Family Aeropoint Module Using Firmware Integration Technology
Module name: r_aeropoint_rx
v1.00
RX Family Graphic LCD Controller Module Using Firmware Integration Technology
Module name: r_glcdc_rx
v1.50