E8a Emulator (With Programming Function)
Overview
The E8a emulator is also available as a flash memory programmer with the flash programming software Flash Development Toolkit.
System Configuration (Programming With Flash Development Toolkit)
Refer to the image of the connection with the E8a emulator, below.
Target Devices
See the following list to find MCUs available in programming with the E8a emulator and the Flash Development Toolkit.