E2 Emulator Lite (With Programming Function)
Overview
The E2 emulator Lite is also available as a flash memory programmer with flash programming software (Renesas Flash Programmer).
System Configuration (Programming With Renesas Flash Progarammer V3)
Refer to the image of the connection with the E2 emulator Lite, below.
Note: When using with the on-chip debugging emulators, conversion adapter is required depending on the number of pins on the target board.
Target Devices
See the following list to find MCUs available in programming with the E2 emulator Lite and the Renesas Flash Programmer V3.