概览

简介

The MINICUBE is an on-chip debugging emulator for efficiently debugging hardware and software which connects to a target device containing an on-chip debugging unit. This emulator supports V850 Family and 78K Family MCUs.

特性

  • Can be debugged with the microcontroller mounted as-is in the system being developed
  • Host interface supports USB 2.0
  • Download programs to Flash memory
  • Use the self-check board to perform self-diagnostics on the emulator
  • Small and light-weight
  • Learn More

目标设备

下载

类型 文档标题 日期
Upgrade - Debugger 登录后下载 ZIP 58.98 MB 日文
1 item

文档

类型 文档标题 日期
手册 - 开发工具 PDF 505 KB 日文
Tool News - Note PDF 422 KB 日文
2 items

Additional Details

Lineup

  QB-V850MINIL
(Discontinued product)
QB-V850MINI
(Discontinued product)
QB-78K0MINI
(Discontinued product)
QB-78K0SKX1MINI
(Discontinued product)
Supported MCUs V850 V850 78K0 78K0S
Debugger ID850QB ID850QB ID78K0-QB ID78K0S-QB
Related documents QB-V850MINIL  QB-V850MINI  QB-78K0MINI  QB-78K0SKX1MINI

System Configuration

图像
minicube-const-2