概览

简介

As a CPU board usable in connection with the on-chip debugging emulator E2, E2 Lite, E1(discontinued product), this product achieves simple and easy evaluation of the target MCU.

Information on the discontinuation of E1 emulator production
We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details.
[Notification] End of Life (EOL) Notice for E1 Emulator (PDF | English, 日本語)

特性

  • Incorporates RL78/F13 (R5F10BMG).
  • A 4MHz resonator is mounted
  • Equipped with universal area (2.54 mm pitch)
  • Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
  • Highly extendable; peripheral board connectors are equipped with microcontroller pins

应用

文档

类型 文档标题 日期
手册 - 开发工具 PDF 815 KB
1 item

设计和开发

样例程序