ISLACDC750WEVKIT1Z

Boost PFC and Asymmetrical Full-Bridge ZVS Converter Evaluation Kit

描述

The ISLACDC750WEVKIT1Z evaluation kit is designed to demonstrate ATX PC power supply applications based on the ISL6754 ZVS full-bridge PWM controller, ISL6731A and ISL6731B power factor correction (PFC) controllers, and the ISL6721 single-ended current mode PWM controller. With a 400V DC bus, the converter can output 12V at 62.5A. The efficiency performance can reach upward of 80%. Overall protection functions such as input overvoltage and undervoltage protection, output overvoltage, overcurrent, over-temperature, and short circuit protection make the circuit very reliable. The PSON pin provides an interface to remotely control the board, and a power-good (PG) pin indicates the working condition of the circuit. The circuit can also be adapted to a battery charger.

主要特性

  • Current sharing
  • ORing: Hot swap
  • OVP/OTP/UVP
  • OCP: Constant current
  • Stand-by mode turn off PFC and DC/DC

应用

  • ZVS full-bridge converters
  • Telecom and datacom power
  • Wireless basestation power
  • File server power
  • Industrial power systems
  • Isolated buck and flyback regulators
  • Boost regulators
  • Desktop computer AC/DC adapters
  • Laptop computer AC/DC adapters
  • TV AC/DC power supplies
  • AC/DC brick converters

ISLACDC750W-MBEV1Z Motherboard

ISLACDC750W-MBEV1Z Motherboard

相关产品

ISL6721
ISL6731A
ISL6731B
ISL6754

可订购工具信息

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISLACDC750WEVKIT1Z Mass Production Renesas $338.89 1 4 Mouser -

注意事项 :分销商价格可能会与所述预算价格有所不同。本网站上的定价与供货信息由瑞萨电子授权分销商提供的信息而定,如有更改恕不另行通知。通过在本页面上选择一位分销商,您将会从瑞萨电子网站跳转至分销商网站来完成购买。分销商的运营完全独立于瑞萨电子,有其自身的销售条款和条件。对于分销商与最终客户之间的交易,瑞萨电子不承担任何明示或暗示的陈述与担保责任。