The ISL73100SEHEV1Z evaluation board is designed to evaluate the performance of the ISL70100SEH and ISL73100SEH radiation hardened 40V current sense amplifiers.
Built using the Renesas proprietary PR40 silicon-on-insulator (SOI) process, the ISL70100SEH and ISL73100SEH are trans-conductance amplifiers that monitor current using an external sense resistor and outputs a current proportional to the sensed voltage. The overall voltage gain is adjustable with a single resistor from the output to ground.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
手册 | PDF 285 KB | |
报告 | PDF 684 KB | |
报告 | PDF 1.11 MB | |
手册 - 开发工具 | PDF 926 KB | |
数据手册 | PDF 1.53 MB | |
5 items
|