概览

简介

The ISL6310EVAL1Z evaluation board is used to evaluate the ISL6310 2-phase PWM controller and is a 55A to 60A regulator solution targeted at supplying power to the designated load. The physical board design is optimized for 2-phase operation and ships out configured to provide one of the following four output voltages (0.6V, 0.9V, 1.2V, and 1.5V) depending on choice of the REF1, REF0 combination set by DIP switch U2, but can be easily modified to provide any output voltage values in the range of 0.6V to 2.3V by means of resistor divider composed of R90, R81.

特性

  • DIP switch for DAC (REF) voltage selection from four possible values (0.6V, 0.9V, 1.2V, and 1.5V)
  • Footprint for a resistor divider for output voltage adjustment up to 2.3V
  • On-board transient load generator to facilitate the evaluation process
  • On-board LED is present to indicate the status of the PGOOD signal
  • The board is configured for down conversion from 5V to 12V to the REF setting

应用

应用

  • High current DDR/chipset core voltage regulators
  • High current, low voltage DC/DC converters
  • High current, low voltage FPGA/ASIC DC/DC converters

文档

类型 文档标题 日期
手册 - 开发工具 PDF 1.90 MB
数据手册 PDF 1.19 MB
2 items