ISL54405EVAL3Z

CD/MP3 Quality Stereo 2:1 Multiplexer with Click and Pop Elimination Evaluation Board

描述

The ISL54405EVAL3Z evaluation board is designed to provide a quick and easy method for evaluating the ISL54405 stereo 2:1 multiplexer IC. The ISL54405 uTQFN IC is soldered onto the evaluation board and is designated as U1 in the center of the board.

The ISL54405 IC is a single supply, bidirectional, dual single-pole/double-throw (SPDT) analog switch designed to function as a differential 2:1 multiplexer. It was designed for consumer and professional audio switching applications such as computer sound cards and home theater products. It can be used to route a single stereo source to different line outs/loads or to multiplex two stereo sources to a single load.

主要特性

  • RCA audio female jacks and BNC connectors
  • Selectable 32Ω and 20kΩ resistor loads on the signal lines
  • Convenient test points and connections for test equipment
  • Toggle switches for easy control of MUTE and SEL logic pins
  • Banana jacks for power, ground and logic control

应用

  • Computer sound cards
  • Home theater audio products
  • SACD/DVD audio
  • DVD player audio output switching
  • Headsets for MP3/cellphone switching
  • Hi-Fi audio switching applications

ISL54405EVAL3Z 2:1 Multiplexer Eval Board

ISL54405EVAL3Z 2:1 Multiplexer Evaluation Board

相关产品

ISL54405

可订购工具信息

无结果数据

No product that matches the specified status or spec was found.
Please contact Renesas Electronics support

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.