ISL54214EVAL1Z, ISL54217EVAL1Z

USB 2.0 High-Speed x 2 Channels/Stereo Audio Dual SP3T (Dual 3-to-1 Multiplexer) Evaluation Boards

描述

The ISL54214EVAL1Z and ISL54217EVAL1Z evaluation boards are designed to provide a quick and easy method for evaluating the ISL54214 and ISL54217 USB 2.0 high-speed x 2 channels/stereo audio dual SP3T (dual 3-to-1 multiplexer) switch ICs.

The ISL54214 and ISL54217 single supply dual SP3T analog switch ICs operate from a single supply in the range of 2.7V to 4.6V. These devices were designed to multiplex between audio stereo signals and two different USB 2.0 high-speed differential data signals. The audio channels allow signal swings below ground, allowing the multiplexing of the voice and data signals through a common headphone connector in personal media players and other portable battery powered devices.

主要特性

  • Standard USB connectors
  • RCA audio input jacks and headphone speaker jacks
  • Convenient test points and connections for test equipment

应用

  • MP3 and other personal media players
  • Cellular/Mobile phones

ISL5421xEVAL1Z USB Audio Switch Evaluation Board

相关产品

ISL54214
ISL54217

可订购工具信息

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL54217EVAL1Z Mass Production Renesas call 1 0 聯系代理商 -
ISL54214EVAL1Z Mass Production Renesas call 1 0 聯系代理商 -

注意事项 :分销商价格可能会与所述预算价格有所不同。本网站上的定价与供货信息由瑞萨电子授权分销商提供的信息而定,如有更改恕不另行通知。通过在本页面上选择一位分销商,您将会从瑞萨电子网站跳转至分销商网站来完成购买。分销商的运营完全独立于瑞萨电子,有其自身的销售条款和条件。对于分销商与最终客户之间的交易,瑞萨电子不承担任何明示或暗示的陈述与担保责任。