概览

简介

The ISL54100AHDMI-EVALZ 4:1 high-performance transition minimized differential signaling (TMDS) signal multiplexer/regenerator/retimer evaluation kit is used to evaluate the ISL54100A TMDS regenerator.

The ISL54100A high-performance TMDS timing regenerator and multiplexer contains a programmable equalizer and a clock data recovery (CDR) function for each of the three TMDS pairs in an HDMI or DVI signal.

The TMDS data outputs of the ISL54100A are regenerated and perfectly aligned to the regenerated TMDS clock signal, creating an extremely clean, low-jitter DVI/HDMI signal that can be easily decoded by any TMDS receiver.

特性

  • Clock data recovery and retiming
  • Programmable pre-emphasis on output driver
  • Channel activity detect based on input TMDS clock activity
  • Programmable internal 50ohm, 100ohm or high-Z termination
  • Stand-alone or I2C software-controlled operation
  • Hardware, software or automatic channel selection
  • Pb-free (RoHS compliant)

应用

应用

  • KVM switches
  • A/V receivers
  • DVI/HDMI extenders
  • Televisions/PC monitors/Projectors

文档

类型 文档标题 日期
手册 - 开发工具 PDF 2.47 MB
数据手册 PDF 1.75 MB
2 items

设计和开发

软件与工具

软件下载

类型 文档标题 日期
ZIP 469 KB
ZIP 1.79 MB
PCB设计文档 ZIP 508 KB
3 items