概览

简介

The EZ-0011 is an LED lighting evaluation board that performs LED constant current control and PFC control without an LED constant current control IC or PFC control IC, by using the 78K0/IB2 microcontroller. An arbitrary number of LEDs can be connected, and independent dimming control of up to three channels with 60W total can be evaluated. AC power voltages of 100 to 240 V are supported, making it possible to evaluate operation on any power supply in the world.

特性

  • LED constant current control and PFC control via on-chip microcontroller functions
  • Support for two different communication features: DALI communication and DMX512 communication
  • On-chip debugging using MINICUBE2
  • Support for Applilet EZ for HCD automated software generation tool

应用

文档

类型 文档标题 日期
手册 - 开发工具 PDF 1.35 MB
1 item

设计和开发

软件与工具

软件下载

类型 文档标题 日期
软件和工具 - 其他 登录后下载 ZIP 3.09 MB 日文
1 item