Description

The Intersil USB to PMBus Adapter (often referred to as a “dongle”) is used to connect a demonstration board with a PMBus interface to a PC. The USB to PMBus adapter is powered from the USB output of the host PC. The USB interface utilizes the USB Mini format, and the output uses a standard 2 row, 6 pin header on 0.100 inch centers. The PMBus command set is accessed by using the PowerNavigator™ evaluation software from a PC running Microsoft Windows.

Download PowerNavigator™ software »

Key Features

  • Connect the USB Mini provided between the host computer and the USB to PMBus adapter
  • Connect USB to PMBus adapter to demonstration board to test or evaluate
  • Apply input power (labeled VIN) to the demonstration board
  • Using the host PC’s internet browser, navigate to the PowerNavigator™ software page
  • Follow the download instructions.
  • Once the PowerNavigator™ software is installed, double-click on the PowerNavigator™ icon and follow the software’s instructions.

ZLUSBEVAL3Z USB to PMBus Adapter and Cable

ZLUSBEVAL3Z USB to PMBus Adapter and Cable

 

Related Products

ZL8800

ZL2102

可订购工具信息

无结果数据

No product that matches the specified status or spec was found.
Please contact Renesas Electronics support