The RTE510MPG0TGB00000R is a target board used for evaluating microcontroller operations using the E1, the Renesas Electronics on-chip debug emulator with programming function.
特性
Incorporates RL78/I1B (R5F10MPG)
A 12MHz resonator and a 32.768kHz resonator are mounted
Equipped with universal area (2.54 mm pitch)
Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
Highly extendable; peripheral board connectors are equipped with microcontroller pins