R8C Family ROM Ordering
Key Features:
The latest ROM-ordering infomation for R8C Family (R8C/1x, R8C/2x, R8C/3x, R8C/Lx) MCUs is here.

START | |
---|---|
① | ROM data completed (hexadecimal format) |
② | ROM number obtained? ex.R5F21104A10FP(Underlin is the ROM number) |
In the case of YES:Please proceed to ③ | |
In the case of NO: Request ROM number from the nearest RENESAS Saies Office. Obtain ROM number. Please proceed to ③ |
|
③ | Download the latest version of the following forms corresponding to your microcomputer:
Note:If you do not find the forms corresponding to your microcomputer,please contact the nearest RENESAS Sales Office.(Please do not use another microcomputer's forms or hand-revised forms.) |
④ | Execute the Maskfile converter (MM) and convert ROM data into maskfile format. |
⑤ | Fill out the required sections of ROM Programming Confirmation Form. ●How to Fill Out ROM Programming Confirmation Form |
⑥ | Submit the following data and forms to the nearest RENESAS Sales Office. 1.ROM Programming Confirmation Form 2.ROM data (maskfile) |
END |
Preface
- The Mask file converter MM creates mask files needed to mask microcomputers.
- This site provides valuable information for our customers.
- If you have any quesition about the MM, please contact your nearest distributors.
MM Download
Download
- The latest version (Sep. 1, 2003)
The Mask file converter MM, which is bundled to C Compiler and Assembler, was upgraded from V.3.00 Release 3 to V.3.00 Release 3A on Sep. 1, 2003. - Download from here.
MM Technical Support Information
Tool News (Updated : Sep. 1, 2003)
FAQs of MM
- Please select MPU/MCU -> ROM Ordering -> Maskfile Converter
- from the Products lists at the Product FAQs page.