32-pin to 20-pin Adapter for GreenPAK SLG468x
The SLG4AB2 is a 32-pin to 20-pin adapter for SLG468x development on SLG4DVKADV Advanced Development Board.
Software title
|
Software type
|
公司
|
---|---|---|
Go Configure™ Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | 瑞萨电子 |
1 item
|
The SLG4AB2 is a 32-pin to 20-pin adapter for SLG468x development on SLG4DVKADV Advanced Development Board.
The SLG4DVKINTRO GreenPAK Introduction Kit is perfect for new customer evaluation.
GreenPAK Introduction Kit includes:
The SLG4TA20SP-SLG46826 is a training adapter board for the SLG46826 programmable mixed-signal matrix with in-system programmability.
The Logic Level Adapter Board is designed to provide the full functionality of the Advanced Development Board when working with the SLG475x2V / SLG475x3M.
GreenPAK DIP Adapter for GreenPAK Advanced Development Board allows the use of the SLG46xxxV-DIP Proto boards with the GreenPAK Advanced Development Board. Acts as the...
该解决方案着眼于将众多功能集成于单个定制电路的通用可编程 NVM,以减少 BOM 和降低功耗。
云上的瑞萨实验室是一个在线环境,其中的瑞萨解决方案托管在客户能在线访问和测试的远程实验室中,包括常用的评测板、成功的产品组合和软件。
该解决方案着眼于将众多功能集成于单个定制电路的通用可编程 NVM,以减少 BOM 和降低功耗。