概览

简介

The Pouch Inspection solution uses the RZ/A2M microprocessor (MPU) equipped with the Renesas RZ MPU family’s Dynamically Reconfigurable Processor (DRP) that can dramatically accelerate image processing algorithms to create an ultra-low power, highly-efficient, cost-effective solution compared to existing DSP or CPU in the market. The system is capable of identifying defects in the pouch such as seal quality, logo print quality, scratch, and damage check, and display the result as a defective pouch or not in the HDMI display.

图像

特性

  • Machine vision-based end-to-end solution for identifying defects in the pouches in Consumer-Packaged Goods (CPG) industries
  • The solution provides continuous monitoring of package quality with an accuracy of >92%
  • Accurate detection of horizontal and vertical seal quality in the pouches.
  • Efficient logo print quality, scratch, and damage check features
  • Low-cost controller - Edge-based solution
  • High speed - Able to process 100 to 120 packets/min

产品对比

应用

应用

  • AI-based inspection system
  • Material quality check
  • Material measurement check

文档

类型 文档标题 日期
产品简述 PDF 211 KB
1 item