RX Microcontrollers for Inverter Control

The RX 32-bit microcontrollers (MCUs) for inverter control incorporate motor control timers and other built-in functions for inverter control that were cultivated in previous products such as the SH controllers and the H8SX MCUs. They support the 5V power supply that is required by many industrial applications, and are also equipped with a comprehensive set of analog functions such as 12-bit analog-to-digital (A/D), 3-channel simultaneous sampling hold circuit, programmable gain amplifier (PGA), and a comparator.

Featured Inverter Control Products

图像
RX microcontrollers for inverter control
ProductsKey FeaturesMax. Freq., Pins, Voltage
RX13TMotor control timer, FPU, POR/LVD, ADC, PGA, comparators, E2 Data flash32MHz, 32-48pins, 2.7-5.5V
RX24TMotor control timer (dual motor control), FPU, ADC, differential PGA, comparators80MHz, 64 - 100 pins, 2.7V - 5.5V
RX24UMotor control timer (dual motor control), FPU, POR/LVD, ADC, gain amp, comparators, E2 Data Flash80MHz, 100 - 144 pins, 2.7V - 5.5V
RX23TMotor control timer, FPU, POR/LVD, ADC, comparator40MHz, 48 - 64 pins, 2.7V - 5.5V
RX26TMotor control timer (dual motor control + PFC), ADC,DAC, I3C Basic, CAN FD, PGA, comparator120MHz, 48 - 100 pins, 2.7V - 5.5V
RX66TMotor control timers, ADC, DAC, CAN, USB (H/F/OTG selectable), pseudo differential PGA, comparator160MHz, 64 - 144 pins, 2.7V - 5.5V
RX63TMotor control timers, SIO, POR/LVD, ADC, DAC, DTC, DMAC, CAN, USB (H/F/OTG selectable), comparator, Data Flash100MHz, 48 - 144 pins, 2.7V - 5.5V
RX62TMotor control timers, SIO, POR/LVD, ADC, DTC, CAN, LIN, gain amp, comparator, Data Flash100MHz, 64 - 112 pins, 2.7V - 5.5V
RX62GMotor control timers, SIO, POR/LVD, ADC, DTC, CAN, LIN, gain amp, comparator, Data Flash100MHz, 100 - 112 pins, 4.0V - 5.5V
RX72TMotor control timers, motor control accelerator, ADC, DAC, CAN, USB (H/F/OTG selectable), pseudo differential PGA, comparator200MHz, 100 - 144 pins, 2.7V - 5.5V

RX Motor Control Solutions

图像
rssk-for-bldc-motor

Evaluation System for BLDC Motor

A solution kit for easily evaluating permanent magnet synchronous motors. When used in combination with a CPU card, various Renesas MCUs can control the motor.

图像
RX24TCPUCard

CPU Card

Optional board for Evaluation System for BLDC Motor. Motors can be evaluated with various MCUs by swapping the CPU card. MCU evaluation is also possible with the board alone.

图像

Renesas Motor Workbench

Display waveforms of the internal variables of an MCU in real time and automatically extract parameters for vector control.

 

Partners

图像
Desk Top Laboratories Inc.

Desk Top Laboratories Inc.

Sales of development tools for power electronics, consignment of motor control program development, consulting services

TEL: 81-42-689-6247
e-mail: [email protected]
http://desktoplab.co.jp/

Desk Top Laboratories Inverters and CPU Cards

图像
Desk Top Laboratories Inverters and CPU Cards
图像
BFG Engineering

BFG Engineering - is a development house focused on hardware & software design. We are operating mainly in the field of advanced control for of electric drives, small machinery automation and control of industrial processes.

BFG Engineering
Via Divisione Folgore, 43
36100 Vicenza
Italy

TEL: (+39) 0444923822

e-mail: [email protected]

Click here for more details

图像
BFG Engineering

文档

下载

类型 文档标题 日期
样例程序
[Toolchains=CC-RX|v3.05.00]
登录后下载 ZIP 7.19 MB 日文
应用: 医疗与保健, 可再生能源和电网, 工业, 消费电子产品, 电源适配器和充电器
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
样例程序
[Toolchains=CC-RX|v3.04.00;CC-RX|v3.05.00]
登录后下载 ZIP 10.08 MB 日文
应用: 医疗与保健, 可再生能源和电网, 工业, 消费电子产品, 电源适配器和充电器
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
样例程序
[Toolchains=CC-RX|V3.04.00]
登录后下载 ZIP 101.88 MB 日文
应用: 电机驱动和机器人
Compiler: CC-RX IDE: CS+, e2 studio
样例程序 登录后下载 ZIP 81.81 MB 日文 Compiler: CC-RX IDE: CS+, e2 studio
样例程序 登录后下载 ZIP 80.40 MB
样例程序 登录后下载 ZIP 13.27 MB 日文
应用: 工业
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
样例程序 登录后下载 ZIP 14.97 MB
样例程序 登录后下载 ZIP 16.02 MB
样例程序 登录后下载 ZIP 13.62 MB 日文
应用: 工业
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
样例程序 登录后下载 ZIP 13.18 MB 日文
应用: 工业
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
样例程序 登录后下载 ZIP 12.76 MB 日文
应用: 工业
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
样例程序 登录后下载 ZIP 13.76 MB 日文
应用: 工业
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
样例程序 登录后下载 ZIP 22.93 MB 日文
应用: 工业
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
样例程序 登录后下载 ZIP 24.21 MB 日文
应用: 工业
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
样例程序 登录后下载 ZIP 13.13 MB 日文
应用: 工业
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
样例程序 登录后下载 ZIP 13.83 MB 日文
应用: 工业
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
样例程序 登录后下载 ZIP 13.29 MB 日文
应用: 工业
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
样例程序 登录后下载 ZIP 13.86 MB 日文
应用: 工业
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
样例程序 登录后下载 ZIP 3.79 MB
样例程序 登录后下载 ZIP 3.74 MB Compiler: CC-RX IDE: CS+, e2 studio
样例程序 登录后下载 ZIP 4.10 MB 日文
样例程序 登录后下载 ZIP 5.66 MB 日文
样例程序 登录后下载 ZIP 6.18 MB 日文
样例程序 登录后下载 ZIP 45.35 MB Compiler: CC-RX IDE: CS+, e2 studio
样例程序 登录后下载 ZIP 4.89 MB Compiler: CC-RX IDE: CS+, e2 studio
样例程序 登录后下载 ZIP 4.58 MB Compiler: CC-RX IDE: CS+, e2 studio
样例程序 登录后下载 ZIP 4.77 MB Compiler: CC-RX IDE: CS+, e2 studio
样例程序 登录后下载 ZIP 4.54 MB Compiler: CC-RX IDE: CS+, e2 studio
样例程序 登录后下载 ZIP 3.61 MB Compiler: CC-RX IDE: CS+ for CC, e2 studio
样例程序 登录后下载 ZIP 4.08 MB Compiler: CC-RX IDE: CS+ for CC, e2 studio
样例程序 登录后下载 ZIP 3.21 MB Compiler: CC-RX IDE: CS+ for CC, e2 studio
样例程序 登录后下载 ZIP 3.18 MB Compiler: CC-RX IDE: CS+ for CC, e2 studio
样例程序 登录后下载 ZIP 2.58 MB 日文 Compiler: CC-RX IDE: CS+ for CC, e2 studio
样例程序 登录后下载 ZIP 2.87 MB 日文 Compiler: CC-RX IDE: CS+ for CC, e2 studio
样例程序 登录后下载 ZIP 15.69 MB 日文 Compiler: CA78K0R, CC-RL IDE: CS+ for CA, CX, CS+ for CC, e2 studio
样例程序 登录后下载 ZIP 3.39 MB 日文 Compiler: CA78K0R, CC-RL IDE: CS+ for CA, CX, CS+ for CC, e2 studio
36 items
逆变器控制的 RX-T 系列产品特点

本视频介绍用于逆变器控制的 RX-T 系列的产品特性
https://www.renesas.com/rx-motor-control