RX microcontrollers as application-specific standard products for inverter control
RX microcontrollers for inverter control incorporate motor control timers and other built-in functions for inverter control that were cultivated in products such as SH controllers and the H8SX, and are strong successors to previous products. They support the 5V power supply that is required by many industrial applications, and are also equipped with a comprehensive set of analog functions such as 12-bit A/D, 3-channel simultaneous sampling hold circuit, programmable gain amplifier, and comparator.
Products | Key Features | Max. Freq., Pins, Voltage |
---|---|---|
RX24T | Motor control timer (Dual motor control), FPU, ADC, differential PGA, comparators | 80MHz, 64-100pins, 2.7-5.5V |
RX24U | Motor control timer (Dual motor control), FPU, POR/LVD, ADC, Gain Amp, comparators, E2 Data flash | 80 MHz, 100-144 pins, 2.7-5.5 V |
RX23T | Motor control timer, FPU, POR/LVD, ADC, comparator | 40MHz, 48-64pins, 2.7-5.5V |
RX66T | Motor control timers, ADC, DAC, CAN, USB (H/F/OTG selectable), pseudo differential PGA, comparator | 160 MHz, 64-144 pins, 2.7-5.5 V |
RX63T |
Motor control timers, SIO, POR/LVD, ADC, DAC,DTC ,DMAC, CAN, USB (H/F/OTG selectable), comparator, Data flash | 100 MHz, 48-144pins, 2.7-5.5 V |
RX62T |
Motor control timers, SIO, POR/LVD, ADC, DTC , CAN, LIN, Gain Amp, comparator, Data flash | 100 MHz, 64-112pins, 2.7-5.5 V |
RX62G |
Motor control timers, SIO, POR/LVD, ADC, DTC , CAN, LIN, Gain Amp, comparator, Data flash | 100 MHz, 100-112pins, 4.0-5.5 V |
RX72T | Motor control timers, motor control accelerator, ADC, DAC, CAN, USB (H/F/OTG selectable), pseudo differential PGA, comparator | 200 MHz, 100-144 pins, 2.7-5.5 V |
RX24T
Program Flash
SRAM
512KB 32KB |
||||
---|---|---|---|---|
384KB 32KB |
||||
256KB 32KB |
||||
256KB 16KB |
||||
128KB 16KB |
||||
Pins Package |
64 LFQFP |
80 LFQFP |
80 LQFP |
100 LFQFP |
RX66T
Flash
SRAM
1 MB 128 KB |
||||||
---|---|---|---|---|---|---|
512 MB 128 KB |
||||||
512 KB 64 KB |
||||||
256 KB 64 KB |
||||||
Pins Package |
64 LFQFP |
80 LFQFP |
80 LQFP |
100 LFQFP |
112 LQFP |
144 LFQFP |
RX63T
Program Flash
SRAM
512KB 48KB |
||||||
---|---|---|---|---|---|---|
384KB 32KB |
||||||
256KB 24KB |
||||||
64KB 8KB |
||||||
48KB 8KB |
||||||
32KB 8KB |
||||||
Pins Package |
48 LFQFP |
64 LFQFP |
100 LFQFP |
112 LQFP |
120 LFQFP |
144 LFQFP |
RX62T
Program Flash
SRAM
256KB 16KB |
|||||
---|---|---|---|---|---|
128KB 8KB |
|||||
64KB 8KB |
|||||
Pins Package |
64 LQFP |
64 LFQFP |
80 LQFP |
100 LFQFP |
112 LQFP |