R5F101LFAFA

The standard for general-purpose microcontroller with low power, high function, and abundant lineup

Recommended Product
R5F101LFAFA#50
Production Status
Mass Production

OVERVIEW

The RL78/G13 microcontrollers balance the industry's lowest level of consumption current (CPU: 66 μA/MHz, standby (STOP): 230 nA) and a high performance of 43.2 DMIPS (32 MHz). They have an on-chip oscillator, data flash, A/D converter, and more. Built-in safety features (function that detects illegal operation of hardware) enable support for the household appliance safety standard (IEC/UL 60730). These microcontrollers can be used in a wide variety of applications from home and consumer appliances to industrial equipment.

 

Product Status: Mass Production(*)
PLP (查看可订购器件)
Family: RL78
Series: RL78/G1x
Group: RL78/G13

PARAMETRICS

Parameters
R5F101LFAFA
Package
Pin Count
64
Package Type
LQFP
Memory
Program memory
96 KB Flash memory
RAM
8 KB
CPU (Bit, Clock, DMA, External Bus etc)
CPU
RL78 (16-bit)
Max. Frequency
32 MHz
Sub-Clock (32.768 kHz)
YES
On-chip Oscillator Freq.
High-Speed: 32, 24, 16, 12, 8, 4, 1MHz
Low-speed: 15kHz
Real-Time Clock (RTC)
YES
Power-On Reset
YES
Low Voltage Detection
YES
DMA Remarks
DMAC x 2 ch
External Interrupt Pins
18
I/O Ports
58
Timers
8-bit Timers
4 ch
16-bit Timers
8 ch
Watchdog Timers
1 ch
Other Timers
12-bit Interval Timer x 1 ch
PWM Output
7
Analog
A/D Converters
10-bit x 12 ch
Interfaces
CSIs
6 ch
UARTs
3 ch
I2Cs
7 ch
LIN
1 ch
Operating Conditions
Operating Voltage
1.6 to 5.5 V
Operating Temperature
-40 to 85 ℃ (Ambient Temperature)

您可以在此处找到可订购器件号的说明.

 

软件和硬件支持信息

标题 描述
My Renesas 创建一个My Renesas帐户以使用我们的工具下载服务,接收电子通讯/更新通知,并利用我们的其他服务。
电子学习 用于学习有关微控制器和微处理器的信息。
常见问题 常见问题和有用的发展提示。
论坛 论坛和社区站点,可与使用瑞萨产品的其他人共享技术信息,问题和意见。

 

Software Design Support

Title Description
e² studio This integrated development environment (IDE) is based on the popular combination of the open-source Eclipse IDE and its CDT plug-in that enables C/C++ language development.
CS+ This integrated development environment (IDE) can be used for coding, assembly, compiling, and simulation. CS+ is also included with starter kits.
E2 emulator Lite This entry-level on-chip debugging emulator provides functionality equivalent to that of the E1 emulator at a low price.
E2 emulator This on-chip debugging emulator has advanced features that improve the efficiency of development. In addition to the basic functions from debugging to flash programming, this emulator supports hot plug-in and external triggers as standard items. This emulator also helps to reduce development time by downloading at high speeds (compared to the E1 emulator) and the ability to work in combination with various solutions such as the tuning of current drawn by systems under development.
E1 emulator This on-chip debugging emulator is a standard model which provides basic debugging functions (production is to be discontinued at the end of December 2019).

Hardware Design Support

Title Description
IBIS IBIS standard simulation data is required for high-speed board design and can be used to run simulations to examine and troubleshoot issues such as waveform reflection, ringing, and so on, before producing the actual board.
Characteristics data Information on observed values. Please use this as reference data when developing your set.
Oscillation circuit characteristics The resonators for which the operation is verified and their oscillator constants are shown below.
您可以使用下方的筛选器来筛选样例程序和应用手册。

Action Needed

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.