Qeexo AutoML 是一个全自动端到端机器学习平台,可在 Edge 中受限环境中构建本地运行的轻量级机器学习解决方案(TinyML)。它增强了类似 RA 单片机产品家族的用户体验和适用性,并通过 AI 增强了产品的智能性。
Qeexo AutoML is Qeexo’s one-click, fully-automated platform that allows customers to leverage sensor data to rapidly build machine learning solutions for highly constrained environments with applications in industrial, IoT, wearables, automotive, mobile, and more.
In this video, we apply Qeexo AutoML to a motor control use case using the accelerometer sensor to detect non-normal vibration using the Renesas RA6M3 ML sensor module.