M16C/65 Reference Oscillator Circuit Constants
Note
These oscillator circuit parameters provided in the table below are only reference values. Renesas Electronics Corporation ("Renesas") disclaims any warranties regarding the values including but not limited to its accuracy, fitness for a particular purpose, customer's systems or products.
The oscillator circuit parameters are the result of tests carried out by the oscillator manufacturer under fixed operating conditions. Peripheral environment effects on the customer's systems or products such as noise, high frequency, wiring pattern, power source characteristics, etc., were not taken into account at the time of testing. Values may therefore differ for actual systems.
Please confirm the optimal oscillation circuit parameters applicable to your systems or products with the oscillator manufacturer in advance. When switching the oscillation drive capacity between "High" and "Low", please confirm the optimal oscillation circuit parameters in both conditions.
In addition, the following conditions are for oscillating the oscillator which is connected to the MCU, and do not show MCU operating conditions. Please refer to the latest documents for MCU operating conditions.
These documents include Japanese and English.
The description in Japanese is identical to that of English.
R5F35L2EJFE : M16C/5L Group
Fre- quency |
Part Number | Rf [ohms] |
Rd [ohms] |
C1 [pF] |
C2 [pF] |
Temperature Range [degrees C] |
Remarks | Driving Ability |
File Size |
Download Link |
---|---|---|---|---|---|---|---|---|---|---|
4MHz | CSTCR4M00G55B-R0 | 1M | 0 | (39) | (39) | -45 to 125 | SMD type, Built-in capacitor | High | 176 KByte | |
6MHz | CSTCR6M00G55B-R0 | 1M | 0 | (39) | (39) | SMD type, Built-in capacitor | High | - | ||
8MHz | CSTCE8M00G55A-R0 | 1M | 0 | (33) | (33) | SMD type, Built-in capacitor | High | 191 KByte | ||
12MHz | CSTCE12M0G55A-R0 | 1M | 0 | (33) | (33) | SMD type, Built-in capacitor | High | - | ||
16MHz | CSTCE16M0V53C-R0 | 1M | 0 | (15) | (15) | SMD type, Built-in capacitor | High | - | ||
20MHz | CSTCE20M0V53C-R0 | 1M | 0 | (15) | (15) | SMD type, Built-in capacitor | High | 176 KByte | ||
4MHz | CSTCR4M00G55B-R0 | 1M | 0 | (39) | (39) | SMD type, Built-in capacitor | Low | 177 KByte | ||
6MHz | CSTCR6M00G55B-R0 | 1M | 0 | (39) | (39) | SMD type, Built-in capacitor | Low | - | ||
8MHz | CSTCE8M00G55A-R0 | 1M | 0 | (33) | (33) | SMD type, Built-in capacitor | Low | 191 KByte | ||
12MHz | CSTCE12M0G55A-R0 | 1M | 0 | (33) | (33) | SMD type, Built-in capacitor | Low | - | ||
16MHz | CSTCE16M0V53C-R0 | 1M | 0 | (15) | (15) | SMD type, Built-in capacitor | Low | - | ||
20MHz | CSTCE20M0V53C-R0 | 1M | 0 | (15) | (15) | SMD type, Built-in capacitor | Low | 176 KByte |
Notes
- Built-in capacitor type
- An external capacitor is not necessary.
- The value of C(IN)and C(OUT) column is the capacity of the built-in capacitor.
- SMD type
- It is a board-mounted type.