接口&连接

The PS2xxx series, a range of transistor output type general-purpose photocouplers (optocouplers), feature a high isolation voltage, high temperature operation and compliance with various international safety standards.

分类

AC Input Darlington

AC input/Darlington output photocouplers that contain two GaAs infrared light emitting diodes connected in inverse-parallel

AC Input Single

AC input photocouplers that contain GaAs infrared LEDs and an NPN silicon phototransistor

DC Input Darlington

DC input/Darlington output photocouplers that contain a GaAs infrared LED and an NPN silicon Darlington connected phototransistor

DC Input Single

DC input photocouplers that contain a GaAs infrared LED and an NPN silicon phototransistor

High Collector to Emitter Voltage

High collector-to-emitter voltage photocouplers that contain a GaAs infrared LED and an NPN silicon Darlington connected phototransistor

Low Input Current

Low input current photocouplers that contain a GaAs infrared LED and an NPN silicon phototransistor

文档

文档标题 类型 降序排列 日期
PDF466 KB日本語
应用文档
PDF957 KB
应用文档
PDF3.78 MB日本語
手册
PDF2.72 MB日本語
手册
PDF7.93 MBEnglish, 日本語
手册
PDF4.34 MB日本語
手册
PDF651 KBEnglish, 日本語
白皮书
 

视频和培训

Renesas Photocoupler Products

Renesas has a comprehensive lineup of microcontrollers for smart factory, smart infrastructure, and other industrial segments. Photocouplers are components that have the role of transmitting control signals from a microcontroller while protecting people and control systems from the high voltages used in factories and other industrial applications. Renesas offers photocouplers for motor drive, current and voltage protection and communication functions in a variety of packages.