图像
瑞萨电子类型丰富的汽车认证视频解码器组合可为驾驶员提供细节丰富的高质量视频,让他们可以更清晰地观察车辆周围物体。
Channels per device (#) |
Inputs (#) |
Output Format |
Analog Output |
Comb Filter |
界面 |
Video DAC |
Qualification Level |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||
4-Channel Differential Input Video Decoder with MIPI-CSI2 Output for Around View Applications | 4 | 8 | D1 | No | 2D | MIPI-CSI2 v1.1 | 否 | Automotive | 6.657 |
4-Channel Differential Input Video Decoder with BT.656 Output for Around View Applications | 4 | 8 | D1 | No | 2D | ITU-R BT.656 | 否 | Automotive | 7.045 |
汽车高清链接编码器 | 1 | 1 | 720p/60, 1080p/30 (max) | Yes (HD Composite Analog) | N/A | BT.656, DVP, MIPI-CSI2 | 是的 | Automotive | 2.699 |
汽车高清链接解码器 | 1 | 2 | 720p/60, 1080p/30 (max) | No | 2D | BT.656, DVP, MIPI-CSI2 | 否 | Automotive | 4.557 |
Automotive High Definition Link 4 Channel Decoder | 4 | 8 | 720p/60, 1080p/30 (max) | No | 2D | BT.656 (single channel), MIPI-CSI2 | 否 | Automotive | |
Low Power NTSC/PAL/SECAM Video Decoder with VBI Slicer | 1 | 2 | D1 | 2D | BT.656 | 否 | Automotive | 3.008 | |
Low Power NTSC/PAL/SECAM Video Decoder with VBI Slicer | 1 | 4 | D1 | 2D | BT.656, BT601 | 否 | Standard | 7.31 | |
NTSC/PAL/SECAM Video Decoder with Component Input and Progressive Output Support | 1 | 1 | D1 | No | 2D | BT.656 | 否 | Standard | 2.995 |
4-Channel Analog Video Decoders and Analog Video Encoder for Automotive Applications | 4 | 8 | D1 | 2D | BT.656, BT601 | 是的 | Automotive | 7.337 | |
4-Channel Video Decoder and Video Encoder for Automotive Applications | 4 | 8 | D1 | CVBS | 2D | BT.656 | 是的 | Automotive | 6.729 |
Low Power NTSC/PAL/SECAM Video Decoder with Differential CVBS Inputs | 1 | 4 | D1 | 2D | BT.656, BT601 | 否 | Automotive | 3.32 | |
Low Power NTSC/PAL Video Decoder with Differential CVBS Inputs and MIPI-CSI2 Output Interface | 1 | 8 | D1 | No | 2D | MIPI-CSI2 v1.1 | 否 | Automotive | 3.194 |
Watch the image quality comparison between Automotive High-Definition Link (AHL) and digital video, and find out how AHL technology works.
|
新型汽车高清链接,降低高清摄像头系统成本 | 博客 | 2021年7月13日 |