Switches, MUX & Crosspoints for Automotive
Renesas' automotive product portfolio includes a bidirectional, single-pole/double throw (SPDT) analog switch, designed to operate from a single +2.7V to +12V supply. The part has been qualified for use in automotive applications across an operating temperature range of -40 °C to +105 °C.