图像
凭借丰富的视频信号处理专业知识、深厚的监控系统领域知识,以及最大的安全监控视频半导体解决方案产品组合之一,瑞萨电子在定义和提供专为数字视频录像机市场设计的集成电路产品方面具有独特优势。
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|
器件号 | |||||
8-Channel Video Decoders and Audio Codecs and Video Encoder for Security Applications | Video Decoders/Encoders | -40 to +85°C | LQFP | 128 | 45.64 |
4-CH WD1 (960H)/D1 Compatible Video Decoders and Audio Codecs | Video Decoders/Encoders | -40 to +85°C | LQFP | 100 | |
Security Link Over Coax™ (SLOC™) Transmitter | Video SLOC Modem PHY ICs | -40 to +85°C | TQFP | 100 | 43.92 |
Security Link Over Coax™ (SLOC™) Receiver | Video SLOC Modem PHY ICs | -40 to +85°C | TQFP | 100 | 43.92 |
4-in-1 Video Decoders with PCI Express Media Bridge | Video Decoders/Encoders | -40 to +85°C, 0 to +70°C | TQFP | 144 | 29.17 |
8-in-1 Video Decoders with PCI Express Media Bridge | Video Decoders/Encoders | -40 to +85°C, 0 to +70°C | TQFP | 144 | 36.23 |