文档标题 | 信息 |
---|---|
Package Name | PRSP0020DD-B |
Package Previous Code | FP-20DAV |
JEITA Standard | P-SOP20-5.5x12.6-1.27 |
Package Status | Active |
Package Type | SOP |
类别 | IC |
Package Code | pkg_34 |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 12.6mm |
宽度 | 5.5mm |
Thickness | 2.2mm |
Pkg. Dimensions (mm) | 12.6 x 5.5 x 2.2 |