文档标题 信息
Package Description DFN 5.00x4.00x0.90 mm 0.50mm Pitch
Package Status Active
Package Type DFN
类别 PLASTIC
Package Code NSG14
分类 G
Lead Count 14
Pb (Lead) Free Yes
长度 5mm
Pb Free Category e3 Sn
宽度 4mm
Thickness 0.9mm
Peak Reflow Temp 260.00°C
Pitch 0.5mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 5.0 x 4.0 x 0.9

文档

类型 文档标题 日期
Package Outline Drawing PDF 164 KB
1 item