文档标题 | 信息 |
---|---|
Package Name | L20.3.5X3.5 |
Package Previous Code | LAH |
Package Description | 20 LEAD QFN 3.5x3.5 |
Package Status | Active |
Package Type | QFN |
Package Code | LAH |
分类 | PLASTIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 3.51mm |
宽度 | 3.51mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.51 x 3.51 x 0.90 |