文档标题 | 信息 |
---|---|
Package Description | CABGA 13.00x13.00x1.40 mm 1.00mm Pitch |
Package Status | Active |
Package Type | CABGA |
类别 | PLASTIC |
Package Code | BC144 |
分类 | 240 |
Lead Count | 144 |
Pb (Lead) Free | No |
长度 | 13mm |
Pb Free Category | e0 |
宽度 | 13mm |
Thickness | 1.4mm |
Peak Reflow Temp | 225.00°C |
Pitch | 1mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 13.0 x 13.0 x 1.4 |