The M906-01 is a PLL (Phase Locked Loop) based clock generator that uses an internal VCSO (Voltage Controlled SAW Oscillator) to produce a very low jitter output clock. It is ideal for Gigabit Ethernet. The output clock (frequency of 156.25 or 187.50MHz for example) is provided from six LVPECL clock output pairs. (Specify frequency at time of order.) The accuracy of the output frequency is assured by the internal PLL, which phase-locks the internal VCSO to the reference input frequency (25 or 30MHz for example). The input reference can either be an external crystal, utilizing the internal crystal oscillator, or a stable external clock source such as a packaged crystal oscillator.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
购买 / 样片 |
|
---|---|---|---|---|---|---|
器件号 | ||||||
CLCC | 36 | C | Yes | Tube | ||
CLCC | 36 | C | Yes | Reel | ||
CLCC | 36 | C | Yes | Tube | ||
CLCC | 36 | C | Yes | Reel | ||
CLCC | 36 | C | Yes | Tube | ||
CLCC | 36 | C | Yes | Reel | ||
CLCC | 36 | I | Yes | Tube | ||
CLCC | 36 | I | Yes | Reel | ||
CLCC | 36 | I | Yes | Tube | ||
CLCC | 36 | I | Yes | Reel |