画像
ルネサスの耐放射線強化監視回路は、マイクロプロセッサシステムの電源電圧を監視するために必要な複雑さを軽減します。 これらのデバイスは、ディスクリートソリューションに比べて精度と信頼性を大幅に向上させます。
Monitor Voltage (Max) (V) |
Precision Threshold Detector (V) |
Independent Watchdog Output |
Manual Reset |
Reset Output_bar |
RST Output |
Reset_OD_bar |
High Dose Rate (HDR) (krad (Si)) |
Low Dose Rate (LDR) (krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
Lead Count (#) |
Pkg. Type |
Temp. Range |
DLA SMD |
SMD URL |
Qualification Level |
Models Available |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||||||||||
Rad-Hard, 5.0V/3.3V µ-Processor Supervisory Circuits | 4.65 | 1.25 | はい | はい | Push-Pull | 100 | 50 | 86 | 8 | CFP, DIE | -55 to +125°C, -55 to 125°C | 5962R1121307V9A, 5962R1121307VXC | 5962-11213 | QML Class V (Space) | SPICE | ||
Rad-Hard, 5.0V/3.3V µ-Processor Supervisory Circuits | 4.65 | 1.25 | はい | はい | Push-Pull | 100 | 50 | 86 | 8 | CFP, DIE | -55 to +125°C, -55 to 125°C | 5962R1121301QXC, 5962R1121301V9A, 5962R1121301VXC | 5962-11213 | PROTO, QML Class Q (Military), QML Class V (Space), SAMPLE | SPICE | ||
Rad-Hard, 5.0V/3.3V µ-Processor Supervisory Circuits | 4.65 | 1.25 | はい | はい | Push-Pull | 100 | 50 | 86 | 8 | CFP, DIE | -55 to +125°C, -55 to 125°C | 5962R1121308V9A, 5962R1121308VXC | 5962-11213 | QML Class V (Space) | SPICE | ||
Rad-Hard, 5.0V/3.3V µ-Processor Supervisory Circuits | 4.65 | 1.25 | はい | はい | Push-Pull | 100 | 50 | 86 | 8 | CFP, DIE | -55 to +125°C, -55 to 125°C | 5962R1121302QXC, 5962R1121302V9A, 5962R1121302VXC | 5962-11213 | PROTO, QML Class Q (Military), QML Class V (Space), SAMPLE | SPICE | ||
Rad-Hard, 5.0V/3.3V µ-Processor Supervisory Circuits | 4.65 | 1.25 | はい | はい | Open-Drain | 100 | 50 | 86 | 8 | CFP, DIE | -55 to +125°C, -55 to 125°C | 5962R1121309V9A, 5962R1121309VXC | 5962-11213 | QML Class V (Space) | SPICE | ||
Rad-Hard, 5.0V/3.3V µ-Processor Supervisory Circuits | 4.65 | 1.25 | はい | はい | Open-Drain | 100 | 50 | 86 | 8 | CFP, DIE | -55 to +125°C, -55 to 125°C | 5962R1121303QXC, 5962R1121303V9A, 5962R1121303VXC | 5962-11213 | PROTO, QML Class Q (Military), QML Class V (Space), SAMPLE | SPICE | ||
Rad-Hard, 5.0V/3.3V µ-Processor Supervisory Circuits | 3.08 | 0.6 | はい | はい | Push-Pull | 100 | 50 | 86 | 8 | CFP, DIE | -55 to +125°C, -55 to 125°C | 5962R1121310V9A, 5962R1121310VXC | 5962-11213 | QML Class V (Space) | SPICE | ||
Rad-Hard, 5.0V/3.3V µ-Processor Supervisory Circuits | 3.08 | 0.6 | はい | はい | Push-Pull | 100 | 50 | 86 | 8 | CFP, DIE | -55 to +125°C, -55 to 125°C | 5962R1121304QXC, 5962R1121304V9A, 5962R1121304VXC | 5962-11213 | PROTO, QML Class Q (Military), QML Class V (Space), SAMPLE | SPICE | ||
Rad-Hard, 5.0V/3.3V µ-Processor Supervisory Circuits | 3.08 | 0.6 | はい | はい | Push-Pull | 100 | 50 | 86 | 8 | CFP, DIE | -55 to +125°C, -55 to 125°C | 5962R1121311V9A, 5962R1121311VXC | 5962-11213 | QML Class V (Space) | SPICE | ||
Rad-Hard, 5.0V/3.3V µ-Processor Supervisory Circuits | 3.08 | 0.6 | はい | はい | Push-Pull | 100 | 50 | 86 | 8 | CFP, DIE | -55 to +125°C, -55 to 125°C | 5962R1121305QXC, 5962R1121305V9A, 5962R1121305VXC | 5962-11213 | PROTO, QML Class Q (Military), QML Class V (Space), SAMPLE | SPICE | ||
Rad-Hard, 5.0V/3.3V µ-Processor Supervisory Circuits | 3.08 | 0.6 | はい | はい | Open-Drain | 100 | 50 | 86 | 8 | CFP, DIE | -55 to +125°C, -55 to 125°C | 5962R1121312V9A, 5962R1121312VXC | 5962-11213 | QML Class V (Space) | SPICE | ||
Rad-Hard, 5.0V/3.3V µ-Processor Supervisory Circuits | 3.08 | 0.6 | はい | はい | Open-Drain | 100 | 50 | 86 | 8 | CFP, DIE | -55 to +125°C, -55 to 125°C | 5962R1121306QXC, 5962R1121306V9A, 5962R1121306VXC | 5962-11213 | QML Class Q (Military), QML Class V (Space), SAMPLE | SPICE | ||
Rad-Hard, 5.0V/3.3V Microprocessor Supervisory Circuits | 4.65 | 1.25 | はい | はい | Push-Pull | 0 | 50 | 86 | 8 | CFP, DIE | -55 to 125°C | 5962L1121317V9A, 5962L1121317VXC | 5962-11213 | PROTO, QML Class V (Space), SAMPLE | SPICE | ||
Rad-Hard, 5.0V/3.3V Microprocessor Supervisory Circuits | 4.65 | 1.25 | はい | はい | Push-Pull | 0 | 50 | 86 | 8 | CFP, DIE | -55 to 125°C | 5962L1121318V9A, 5962L1121318VXC | 5962-11213 | PROTO, QML Class V (Space), SAMPLE | SPICE | ||
Rad-Hard, 5.0V/3.3V Microprocessor Supervisory Circuits | 4.65 | 1.25 | はい | はい | Open-Drain | 0 | 50 | 86 | 8 | CFP, DIE | -55 to 125°C | 5962L1121319V9A, 5962L1121319VXC | 5962-11213 | PROTO, QML Class V (Space), SAMPLE | SPICE | ||
Rad-Hard, 5.0V/3.3V Microprocessor Supervisory Circuits | 3.08 | 0.6 | はい | はい | Push-Pull | 0 | 50 | 86 | 8 | CFP, DIE | -55 to 125°C | 5962L1121320V9A, 5962L1121320VXC | 5962-11213 | PROTO, QML Class V (Space), SAMPLE | SPICE | ||
Rad-Hard, 5.0V/3.3V Microprocessor Supervisory Circuits | 3.08 | 0.6 | はい | はい | Push-Pull | 0 | 50 | 86 | 8 | CFP, DIE | -55 to 125°C | 5962L1121321V9A, 5962L1121321VXC | 5962-11213 | PROTO, QML Class V (Space), SAMPLE | SPICE | ||
Rad-Hard, 5.0V/3.3V Microprocessor Supervisory Circuits | 3.08 | 0.6 | はい | はい | Open-Drain | 0 | 50 | 86 | 8 | CFP, DIE | -55 to 125°C | 5962L1121322V9A, 5962L1121322VXC | 5962-11213 | PROTO, QML Class V (Space), SAMPLE | SPICE |
|
|
|
---|---|---|
分類 | タイトル | 日時 |
カタログ | PDF 467 KB | |
カタログ | PDF 4.85 MB | |
アプリケーションノート | PDF 267 KB | |
アプリケーションノート | PDF 338 KB | |
4 items
|