概要

説明

The ZSSC3xxx Replacement Board is included in Renesas's modular SSC Evaluation Kits for select resistive ZSSC3xxx sensor signal conditioner (SSC) ICs. (Note: this board is not applicable to some ZSSC3xxx kits.) It simulates a variable sensor signal for the Evaluation Kit via two on-board potentiometers. Its internal resistance is 2kOhm. It is an option that can be used for a dry-run or demonstration calibration while the user's sensor is in development. It can be ordered separately.

特長

  • ZSSC3xxx Sensor Replacement Board

アプリケーション

ドキュメント

分類 タイトル 日付
マニュアル-開発ツール PDF 2.16 MB
1 item

設計・開発

関連ボード&キット

ボード&キット

IDT Sensor Signal Conditioner (SSC) Evaluation Kit Overview

A brief introduction and overview of IDT's sensor signal conditioner evaluation kits. Evaluation kits generally consist of three parts: a communication interface board,  a device board, and a sensor simulator board - all connected together. A sophisticated software GUI accompanies the kit, enabling an engineer to learn how to use the part rapidly, do quick prototyping, and practice calibrations.

Presented by David Grice, applications engineer at IDT. For more information about IDT's sensor signal conditioner products, visit https://www.idt.com/ssc