2018-06-22

RazorMotion is the combination of two Renesas R-Car H3 SoCs and the Renesas RH850P/1H-C MCU is the perfect mix of processing power and automotive microcontroller resources to target the automated driving era. The ARM® Cortex®-A57 (quad) and A53 (quad) cores of the R-Car H3, together with its real-time image recognition processor (IMP-X5) and PowerVR GX6650 GPU, provide the computing power to handle the input from up to 12 camera interfaces. The centerpiece of TTTech’s highly efficient solution is the series-proven software framework MotionWise. This embedded platform software is ready to be integrated in complex safety-related multi-core multi-SoCs used for automated driving. The MotionWise architecture eases integration and validation of applications by performing a separation of the available resources. Each application hosted by MotionWise will run encapsulated from its peers, resulting in a safe environment where applications with different safety and real-time requirements can coexist and interact. MotionWise offers a comprehensive set of system and integration services, providing a homogeneous platform out of SoCs of different safety or performance classes. KEY BENEFITS: Faster time to market, Safe and scalable platform up to automated driving level 5, Integration of software components by any vendor, Full support of adaptive AUTOSAR