2021-05-24

The RE Family of 32-bit microcontrollers (MCUs) is based on the Silicon on Thin Buried Oxide (SOTB™) process technology. The built-in energy harvesting control circuit enables the equipment to operate from energy harvesting power sources with only weak ambient energy.

The RE Family can significantly extend battery life and deliver high performance even for small batteries and energy harvesting power supplies that can supply only a small amount of current. The RE Family is suitable for many IoT applications such as hybrid watches, smart homes/buildings, healthcare, smart agriculture, structure monitoring, and trackers.

In this video, the energy harvesting functions of the RE01-1500KB and RE01-256KB will be introduced.