WiFi - Bluetooth - GNSS Mini PMIC Video Filters White LED and/or OLED Driver Dual LDO WiFi Buck-Boost Regulator Touch Screen Buck-Boost Regulator PMIC Buck-Boost Regulator Boost with Bypass Secondary LCD/OLED Serdes-RX Serdes-TX ALS / Proximity LPDDR USB OTG USB Switch/CPD Level Trans. ESD Prot. Class D Audio Amp Stereo Capless HP Amp Analog Mux PA Buck-Boost Regulator Main LCD Battery Management
Device List

Light to Digital Sensors9

Digital Ambient Light Sensor and Proximity Sensor with Interrupt Function
Low Power Ambient Light and Proximity Sensor with Intelligent Interrupt and Sleep Modes
Low Power Ambient Light and Proximity Sensor with Intelligent Interrupt and Sleep Modes
Low Power Ambient Light and Proximity Sensor with Enhanced Infrared Rejection
More 

Audio Click and Pop1

CD/MP3 Quality Stereo 2:1 Multiplexer with Click and Pop Elimination

Single Cell Battery Chargers5

High Input Voltage Charger
High Power Li-Ion Charger W/I-Path Management

Integrated FET Regulators2

High Efficiency 1.8A Boost Regulator with Input-to-Output Bypass
High Efficiency 2.3A Boost Regulator With Input-to-Output Bypass

Audio Amplifiers1

Filterless High Efficiency 1.5W Class D Mono Amplifier

Integrated FET Regulators2

3MHz Dual Step-Down Converters and Dual Low-Input LDOs with I2C Compatible Interface
3MHz Dual 1500mA Step-Down Converters and Dual Low-Input LDOs
3MHz Dual Step-Down Converters and Dual Low-Input LDOs with I2C Compatible Interface
3MHz Dual 1500mA Step-Down Converters and Dual Low-Input LDOs

Multiple Output Controllers10

Dual Mobile-Friendly PWM Controller with DDR Option
High-Efficiency, Quad-Output, Main Power Supply Controllers for Notebook Computers
ACPI Regulator/Controller for Dual Channel DDR Memory Systems
ACPI Regulator/Controller for Dual Channel DDR Memory Systems
More 

Level Translators1

6-Channel High Speed, Auto-direction Sensing Logic Level Translator

Integrated FET Regulators2

3MHz Dual Step-Down Converters and Dual Low-Input LDOs with I2C Compatible Interface
3MHz Dual 1500mA Step-Down Converters and Dual Low-Input LDOs
3MHz Dual Step-Down Converters and Dual Low-Input LDOs with I2C Compatible Interface
3MHz Dual 1500mA Step-Down Converters and Dual Low-Input LDOs

Integrated FET Regulators3

High Efficiency Buck-Boost Regulator with 3.6A Switches
High Efficiency Buck-Boost Regulator with 4.2A Switches
High Current Buck Boost Switching Regulator Delivering 2A of Continuous Output Current

SERDES1

WSVGA 24-Bit Long-Reach Video SERDES with Bi-directional Side-Channel

SERDES1

WSVGA 24-Bit Long-Reach Video SERDES with Bi-directional Side-Channel

Audio Amplifiers1

Filterless High Efficiency 1.5W Class D Mono Amplifier

Integrated FET Regulators2

High Current Buck Boost Switching Regulator Delivering 2A of Continuous Output Current
High Efficiency 2.3A Boost Regulator With Input-to-Output Bypass

Integrated FET Regulators1

Low Input Voltage and High Efficiency Synchronous Boost Converter with 1.3A Switch

USB Audio Switches2

MP3/USB 2.0 High Speed Switch with Negative Signal Handling/Click and Pop Suppression
USB 2.0 High-Speed x 2Channels/Stereo Audio Dual SP3T (Dual 3 to 1 Multiplexer)

USB High/Full Speed Switches/MUXs1

High-Speed USB 2.0 (480Mbps) Multiplexer

Video Filters1

8MHz Rail-to-Rail Composite Video Driver

LED Backlight Drivers23

LED Driver with 1-Wire Dimming
White LED Driver with PWM Dimming
SMBus 8-Channel LED Driver
SMBus 6-Channel LED Driver
8-Channel LED Driver
6-Channel LED Driver
More 

Differential RF Amplifiers1

MMIC Silicon Bipolar Differential Amplifier