Outline

Renesas motor control solutions aim to make buildings more efficient by reducing the power consumption of motors. A number of motor control methods are used to accommodate various product applications, and each poses its own difficulties during development. Renesas motor control solutions include sample programs and documentation for 120 degrees Conduction Control, vector control, and more, as well as development support tools to provide total support for customers' development efforts.

Solutions

Induction Motor Control Solution

This is a solution for three-phase induction motor inverter control (V/F control) using a microcontroller.

Brushless DC Motor Control Solution

This is a solution for three-phase brushless DC motor inverter control (vector control, 120-degree energization control) using a microcontroller.