The RZ/A Software Package for RZ/A microprocessors provides a software development kit to support HMI (Camera, Display, and GUI), recognition processing, and more. Includes device drivers, middleware, and sample programs for the RZ/A1LU, RZ/A1H, RZ/A2M and RZ/A3UL microprocessor series.
Please use e² studio 2022-07 when using RZ/A1H, RZ/A1M, RZ/A1L, RZ/A1LU, RZ/A2M or RZ/A3UL Software Package.
RZ/A3UL | RZ/A2M | RZ/A1 (*1) | RZ/A1H, RZ/A1LU | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
RTOS | FreeRTOS | AzureRTOS (ThreadX) | FreeRTOS | Azure RTOS (ThreadX) | FreeRTOS | FreeRTOS | FreeRTOS | Azure RTOS (ThreadX) | ||||
Supported Board | RZ/A3UL-Evaluation-Board-Kit | RZ/A3UL-Evaluation-Board-Kit | RZ/A2M Evaluation Board Kit | GR-MANGO | GR-MANGO | Renesas Starter Kit+ for RZ/A1H | Stream It! - RZ | GR-PEACH | Renesas Starter Kit+ for RZ/A1H Stream It! - RZ | |||
Camera | lens | lens (UVC) | lens | lens | lens (UVC) | lens | lens | lens | — | |||
Display | lens | lens (GUIX) | lens | lens | lens (GUIX) | lens | lens | lens | lens (GUIX) | |||
2D Graphics | — | — | lens | — | — | lens | lens | lens | — | |||
Ethernet | lens (FreeRTOS+TCP) | lens (NetX Duo) | lens (FreeRTOS+TCP) | — | lens (NetX Duo) | lens (lwIP) | lens (lwIP) | lens (lwIP) | lens (NetX Duo) | |||
Wi-Fi | — | — | lens (*2) | — | — | — | — | — | — | |||
USB | lens | lens (USBX) | lens | lens | lens (USBX) | lens | lens | lens | lens (USBX) | |||
SD Memory Card/SDIO | — | lens | lens (*3) | lens (*3) | lens | — | — | — | lens (*4) | |||
Filesystem | — | lens (FileX) | lens (FatFS) | lens (FatFS) | lens (FileX) | lens (FatFS) | lens (FatFS) | lens (FatFS) | lens (FileX) | |||
Details | Learn more | Learn more | Learn more | Learn more | Learn more | Learn more | Learn more | Learn more | Learn more |
lens Supported, or equivalent functionality is supported | — Unsupported |
(*1) RZ/A1: RZ/A1H, RZ/A1M, RZ/A1L, RZ/A1LU, RZ/A1LC
(*2) To use the Wi-Fi function, need to connect Silex SX-SDMAC via SDIO or Digilent Pmod EPS32 module via UART.
(*3) If UHS-l mode support is needed, please contact us. SD Host/Ancillary Product License Agreement (SD HALA) is required to develop SD host-related products.
(*4) If SD support is needed, please contact us. SD Host/Ancillary Product License Agreement (SD HALA) is required to develop SD host-related products.
(Remarks) IAR C/C++ CompilerTMis a trademark of IAR Systems AB.
Arm® is a registered trademark of Arm Ltd.
All names of products or services are trademarks or registered trademarks of their respective owners.