This is a kit for evaluating BLDC motor system using the RAJ306010 motor control IC. It consists of a board with RAJ306010 mounted, a small 24V motor, and a connecting cable.
RAJ306010 is initially equipped with sample code for 120 degree conduction control using a Hall IC, and a basic evaluation of motor control can be performed simply by connecting a 24V DC power supply and the attached motor. In addition, it is possible to connect and evaluate a motor and MOSFET prepared by the user.
BLDC motors have different control requirements than standard brush motors. Refer to our BLDC Motor Control Algorithms page for additional information and guidelines.
Equipment Required:
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 2.19 MB | |
Brochure | PDF 11.35 MB 日本語 , 简体中文 | |
Manual - Development Tools | PDF 1.28 MB 日本語 | |
Engineering | PDF 155 KB | |
Schematic | PDF 1.27 MB | |
Application Note | PDF 1.28 MB 日本語 | |
Application Note | PDF 1.26 MB 日本語 | |
Application Note | PDF 1.16 MB 日本語 | |
Application Note | PDF 1.06 MB 日本語 | |
9 items
|
Software title
|
Software type
|
Company
|
---|---|---|
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E20 emulator [R0E000200KCT00] On-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C]
|
Emulator | Renesas |
3 items
|
This solution uses a motor control IC for a BLDC vacuum control motor running at 24V, shows efficiency improvement using a self-adaptive dead time feature.
Renesas simplifies safe and highly efficient sensor-less brushless DC motor control design with highly integrated motor control ICs for Industrial and household appliances. The easy-to-use ICs improve motor efficiency by 35%, reduce board size by 50%, and accelerate motor control application development.
News | Apr 1, 2021 | ||
Blog Post | Mar 31, 2021 |
Renesas' Lab on the Cloud is an online environment where Renesas solutions, including popular evaluation boards, winning combinations and software, are hosted in a remote lab that customers access and test online.
This solution uses a motor control IC for a BLDC vacuum control motor running at 24V, shows efficiency improvement using a self-adaptive dead time feature.