Intersil radiation hardened SMD products are MIL-PRF-38535/QML compliant and are 100% burned in. A broad range of radiation hardened and single-event effects (SEE) Class V (space level) compliant products are available for space and harsh environment applications. As a major supplier to the military and aerospace industries, Renesas' product development methodologies reflect experience designing products to meet the highest standards for reliability and performance in challenging environments. Our products can be found in virtually every satellite shipped into space.

Documentation & Downloads

News & Additional Resources

Type Date
Low Dose Rate Acceptance Testing Page Mar 25, 2020
Radiation Tolerant Plastic-Package ICs Page Mar 20, 2020
Standard Data Package Page Mar 19, 2020
Rad Hard SMD Test Flow Page Mar 19, 2020
Rad Hard Test Reports Page Mar 19, 2020