Image
Renesas' radiation hardened CMOS programmable read-only memory (PROM) devices are organized in an 8K word by 8-bit format, manufactured using a radiation hardened CMOS process, and utilize synchronous circuit design techniques to achieve high-speed performance with very low power dissipation.
High Dose Rate (HDR) (krad (Si)) |
Low Dose Rate (LDR) (krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
DLA SMD |
Qualification Level |
|
---|---|---|---|---|---|
Part Number | |||||
8k x 8 CMOS PROM | 300 | 100 | 5962F9562601QXC, 5962F9562601QYC, 5962F9562601VXC, 5962F9562601VYC | QML Class Q (military),QML Class V (space) | |
8k x 8 CMOS PROM | 100 | 5962R9562601TXC, 5962R9562601TYC | QML Class T (space lower level) |
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 467 KB | |
Brochure | PDF 4.85 MB | |
Application Note | PDF 338 KB | |
3 items
|