Renesas digital radiation hardened solutions include CMOS flip-flop circuits that are ELDRS free and qualified to QML Class V space specifications.

Documentation & Downloads

Title Other Languages Type Format File Size Date
Application Notes & White Papers
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
AN9654: Use of Life Tested Parts Application Note PDF 224 KB
Other
Intersil Space Products Brochure Brochure PDF 3.14 MB
Intersil Commercial Lab Services Brochure PDF 364 KB

News & Additional Resources