Renesas' radiation hardened bipolar transistor arrays offer high gain-bandwidth and a low noise figure making them ideal for use in high frequency amplifier and mixer applications.
Renesas' radiation hardened bipolar transistor arrays offer high gain-bandwidth and a low noise figure making them ideal for use in high frequency amplifier and mixer applications.
Title | Other Languages | Type | Format | File Size | Date | |
---|---|---|---|---|---|---|
Application Notes & White Papers | ||||||
AN1503: RF Amplifier Design Using ISL73096RH, ISL73127RH, ISL73128RH Transistor Arrays | – | Application Note | 256 KB | |||
AN9867: End of Life Derating: A Necessity or Overkill | – | Application Note | 338 KB | |||
Other | ||||||
Intersil Space Products Brochure | – | Brochure | 3.14 MB | |||
Intersil Commercial Lab Services | – | Brochure | 364 KB |
Type | Date Sort ascending | |
---|---|---|
Low Dose Rate Acceptance Testing | Page | Mar 25, 2020 |
Radiation Tolerant Plastic-Package ICs | Page | Mar 20, 2020 |
Standard Data Package | Page | Mar 19, 2020 |
Rad Hard SMD Test Flow | Page | Mar 19, 2020 |
Rad Hard Test Reports | Page | Mar 19, 2020 |
NPN Transistors (#) | PNP Transistors (#) | NPN Gain Bandwidth Product (GHz) | PNP Gain Bandwidth Product (GHz) | Noise figure (50Ω) at 1GHz (dB) | Supply Voltage (V) | High Dose Rate (HDR) (krad (Si)) | Low Dose Rate (ELDRS) | SEL (MeV/mg/cm2) | DLA SMD | SMD URL | Pkg. Class | Qualification Level | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Radiation Hardened Ultra High Frequency NPN/PNP Transistor Arrays | 3 | 2 | 8 | 5.5 | 3.5 | -15 - 15 | 100, 300 | 0.01, 50 | SEL free | 5962F0721804V9A, 5962F0721804VXC | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/07218.pdf | V | QML Class V (Space), QML Class V (space) |
Radiation Hardened Ultra High Frequency NPN/PNP Transistor Arrays | 3 | 2 | 8 | 5.5 | 3.5 | -15 - 15 | 100, 300 | SEL free | 5962F0721801V9A, 5962F0721801VXC | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/07218.pdf | V | QML Class V (Space), QML Class V (space) | |
Radiation Hardened Ultra High Frequency NPN/PNP Transistor Arrays | 5 | 5.5 | 3.5 | -15 - 15 | 100, 300 | 0.01, 50 | SEL free | 5962F0721805V9A, 5962F0721805VXC | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/07218.pdf | V | QML Class V (Space), QML Class V (space) | ||
Radiation Hardened Ultra High Frequency NPN Transistor Arrays | 5 | 5.5 | 3.5 | -15 - 15 | 100, 300 | SEL free | 5962F0721802VXC | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/07218.pdf | V | QML Class V (Space), QML Class V (space) | |||
Radiation Hardened Ultra High Frequency NPN/PNP Transistor Arrays | 5 | 8 | 3.5 | -15 - 15 | 100, 300 | 0.01, 50 | SEL free | 5962F0721806V9A, 5962F0721806VXC | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/07218.pdf | V | QML Class V (Space), QML Class V (space) | ||
Radiation Hardened Ultra High Frequency PNP Transistor Array | 5 | 8 | 3.5 | -15 - 15 | 100 | 5962F0721803VXC | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/07218.pdf | V | QML Class V (Space) |